Vidensøgning
Download dokument () af 20
We make what matters work*

170M3954

Fuse-link, high speed, 100 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, type K indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3954
EAN
5027590450584
UPC
051712678797
Product Length/Depth
61 mm
Product Height
72.5 mm
Product Width
43 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
100 A
Class
Class aR
Clearing (I2T)
5100 at 1000 V
Interrupt rating
150 kAIC
Pre arc (I2T)
860
Voltage rating
700 V (UL), 690 V (IEC)
Watt losses
35 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*
Fuse type
Flush end
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.