Vidensøgning
Download dokument () af 20
We make what matters work*

170M4611

Fuse-link, high speed, 350 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4611
EAN
5027590453660
UPC
051712799133
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
171 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
59000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
8500
Voltage rating
690 V
Watt losses
60 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
1
Fuse type
US Style
FU/Without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.