Vidensøgning
Download dokument () af 20
We make what matters work*

170M4661

Fuse-link, high speed, 350 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4661
EAN
5704057026482
UPC
051712259439
Product Length/Depth
69 mm
Product Height
136 mm
Product Width
53 mm
Product Weight
487 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
59000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
8500
Voltage rating
1000 V (IEC)
Watt losses
60 W

Product specifications

Application
DC common bus DC drives power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
1
Fuse type
US Style
FKE/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.