Vidensøgning
Download dokument () af 20
We make what matters work*

170M5511

Eaton Bussmann series high speed square body fuse, 550 A, 690 V (IEC), 700 V (UL), 50.4 Millimeter, Size 2, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5511
EAN
5027590457613
UPC
051712261517
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
89.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
190000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.