Vidensøgning
Download dokument () af 20
We make what matters work*

170M5561

Fuse-link, high speed, 550 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5561
EAN
5704057030014
UPC
051712261623
Product Length/Depth
77 mm
Product Height
51 mm
Product Width
61 mm
Product Weight
568.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
700 V (UL), 690 V (IEC)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
190000 at 660 V

Product specifications

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.