Vidensøgning
Download dokument () af 20
We make what matters work*

170M5610

Eaton Bussmann series high speed square body fuse, 690 V, 500 A, Fuse size: 2, US Style, FU/Without indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5610
EAN
5027590457873
UPC
051712261838
Product Length/Depth
135 mm
Product Height
59 mm
Product Width
165 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
145000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.