Vidensøgning
Download dokument () af 20
We make what matters work*

170M5660

Fuse-link, high speed, 500 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, type K indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5660
EAN
5027590458122
UPC
051712262002
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
145000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.