Vidensøgning
Download dokument () af 20
We make what matters work*

170M8632
Modelkode: FUSE 450A 1000V 3TN/110 AR UR

Fuse-link, high speed, 450 A, AC 1000 V, DIN 3, 74 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8632
EAN
5996516022573
UPC
051712604345
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 450A 1000V 3TN/110 AR UR

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
160000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.