Download dokument () af 20

170M8617

Fuse-link, high speed, 450 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8617
EAN
5704057039710
UPC
051712604208
Product Length/Depth
139.3 mm
Product Height
88.8 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
160000 at 1000 V

Product specifications

Application
DC common bus, DC drives, power converters/rectifiers, reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.