Vidensøgning
Download dokument () af 20
We make what matters work*

171799
Modelkode: NZM1-XUL18DC

Eaton Moeller series NZM Undervoltage release, 18VDC, for NZM1, L

General specifications

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
171799
EAN
4015081683338
Product Length/Depth
37 mm
Product Height
66 mm
Product Width
32 mm
Product Weight
0.044 kg
Compliances
IEC
UL/CSA
RoHS conform
Model Code
NZM1-XUL18DC

Delivery program

Frame
NZM1
Special features
  • Non-delayed disconnection of NZM circuit-breaker or N switch-disconnector when the control voltage sinks below 35 – 70% US.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • When the under-voltage trip is switched off, accidental contact with the circuit breaker’s primary contacts is prevented when switched on.
  • Undervoltage releases cannot be installed simultaneously with NZM...-XHIV... early-make auxiliary contact or NZM...-XA... shunt release.
Suitable for
Off-load switch
Type
Undervoltage release
Used with
NZM1(-4), N(S)1(-4)

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Electrical

Electric connection type
Screw connection
Rated control supply voltage
18 V DC
Rated control supply voltage (Us) at DC - max
18 V
Rated control supply voltage (Us) at DC - min
18 V
Voltage type
AC

Technical Data - Mechanical

Connection type
With 3 m connection cable instead of screw termination
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Special features
  • Non-delayed disconnection of NZM circuit-breaker or N switch-disconnector when the control voltage sinks below 35 – 70% US.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • When the under-voltage trip is switched off, accidental contact with the circuit breaker’s primary contacts is prevented when switched on.
  • Undervoltage releases cannot be installed simultaneously with NZM...-XHIV... early-make auxiliary contact or NZM...-XA... shunt release.

Eksportér produktspecifikation

eCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.