Vidensøgning
Download dokument () af 20
We make what matters work*

172536
Modelkode: NZM1-XDKL

Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, + key lock, size 1

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
172536
EAN
4015081690824
Product Length/Depth
110 mm
Product Height
95 mm
Product Width
125 mm
Product Weight
0.207 kg
Compliances
UL/CSA
IEC
RoHS conform
Model Code
NZM1-XDKL

Delivery program

Features
Standard: black / gray
Lockable
With key lock
Frame
NZM1
Special features
  • Complete with rotary drive
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities
Suitable for
Power circuit breaker
Switch disconnector
Type
Rotary handle on circuit-breaker
Used with
NZM1(-4), PN1(-4), N(S)1(-4)

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Mechanical

Activation type
Rotary handle
Color
Black
Degree of protection / NEMA enclosure type
IP66
4X. 12
Locking facility
Lockable in position 0 using cylinder lock and key withdrawable
Special features
  • Complete with rotary drive
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.