Download dokument () af 20
We make what matters work*

175775

FP321. LDU plug, 3pin, c/w 2m 1.00qmm HR (heat resistant) cable

Generelle specifikationer

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
175775
EAN
5010826045470
Product Length/Depth
180 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.16 kg
Certifications
BS 6972
BS 7001
BS EN 5025-2-11
Model Code
FP321

Produktspecifikationer

Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
250 V AC
Head style
Slotted head
Color
White
Front plate color/finishing
White
Front plate material
Thermoplastic
Base material
Thermoplastic
Terminal material
Brass
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (1x)
LSC litelink type
LSC 3 Pin

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.