Download dokument () af 20
We make what matters work*
Udgået

175781
Modelkode: FP421

FP421. LDU plug, 4pin, c/w 2m 1.00qmm HR (heat resistant) cable

General specifications

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
175781
EAN
5010826045531
Product Length/Depth
180 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.2 kg
Certifications
BS 7001
BS EN 5025-2-11
BS 6972
Model Code
FP421

Produktspecifikationer

Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
250 V AC
Head style
Slotted head
Color
White
Front plate color/finishing
Red
Front plate material
Thermoplastic
Base material
Thermoplastic
Terminal material
Brass
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (1x)
LSC litelink type
LSC 4 Pin

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.