Download dokument () af 20

180D5388

Fuse-link, high speed, 250 A, DC 1000 V, size 2, aR, IEC, type K indicator, flush end, 75 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D5388
EAN
5996516044308
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
770 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
250 A
Voltage rating
1000 V
Interrupt rating
100 kAIC Vdc
Class
Class aR

Product specifications

Fuse type
BKN/75 Type K Indicator for Micro
Fuse size
2

Compatible fuse holders

Suitable for
semiconductor protection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.