Vidensøgning
Download dokument () af 20
We make what matters work*

181622
C22-L-W-24-P3

Eaton Moeller® series C22 Indicator light, Flat, Cable (black) with M12A plug, 4 pole, 0.5 m, Lens white, LED white, 24 V AC/DC

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
181622
EAN
4015081764891
Product Length/Depth
561 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.043 kg
Certifications
CE
CSA File No.: 165628
CSA
CSA-C22.2 No. 14-05 and 94-M91
VDE 0660
UL
UL File No.: E29184
IEC/EN 60947-5-1
CSA Class No.: 321103
UL Category Control No.: NKCR
UL 508
Model Code
C22-L-W-24-P3

Aktuator

Actuator diameter
4.7 mm

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
30 V
Rated operational voltage
24 V AC/DC (LED)
Rated operational voltage (Ue) - max
24 V
Rated operational voltage (Ue) - min
24 V
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Features & functions

Bezel color
Other
Bezel material
Plastic
Design
Flat
M12A
Electric connection type
Other
Fitted with:
Light source
Front ring
Light color
White
Lens color
White

Generelle oplysninger

Cable length
0.5 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with M12A plug, 4 pole
Degree of protection
IP Other
NEMA Other
Mounting position
As required
Opening diameter
22.5 mm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
1 Nm, Plug
2 Nm, Threaded ring
Type
Indicator lights
Voltage type
AC/DC

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.