Eaton xEnergy Main LV systems LV switchgear. Incomer module 4 pole 630A, height 100mm, for XR-MCCB-PIFT
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
184721
|
| EAN |
4015081787555
|
| Product Length/Depth |
249 mm
|
| Product Height |
95 mm
|
| Product Width |
559 mm
|
| Product Weight |
3 kg
|
| Compliances |
RoHS conform
|
| Model Code |
XMR-I-4-04
|
| Built-in depth |
220 mm
|
| Fitted with: |
Mounting plate
Mounting rail |