Vidensøgning
Download dokument () af 20
We make what matters work*

185594
C22-DL-G-K10-24-P65

Eaton C22 Illuminated pushbutton actuator, flat, momentary, 1 N/O, green, 24 V AC/DC, Cable (black) with non-terminated end, 4 pole, 3.5 m, Bezel: titanium

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Illuminated pushbutton actuator
Catalog Number
185594
EAN
4015081810888
Product Length/Depth
3560 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.125 kg
Certifications
VDE 0660
CSA
UL
IEC/EN 60947-5-1
CE
CSA Class No.: 321103
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
Model Code
C22-DL-G-K10-24-P65

Aktuator

Actuating force
5 N
Actuator color
Green
Actuator diameter
29.7 mm
Actuator function
Momentary
Spring-return

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - min
30 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kontakter

Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational voltage
24 V AC/DC (LED)
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Features & functions

Bezel color
Titanium
Bezel material
Plastic
Design
Flat
Classical
Electric connection type
Cable
Fitted with:
Front ring
Inscription
Blank
Light color
Green

Generelle oplysninger

Cable length
3.5 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with non-terminated end, 4 pole
Degree of protection
NEMA 12
IP67/IP69K
Lifespan, mechanical
5,000,000 Operations
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Suitable for
Illumination
Tightening torque
2 Nm, Threaded ring
Type
Illuminated pushbutton actuator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.