Vidensøgning
Download dokument () af 20
We make what matters work*

185617
C22-D-R-K01-P65

Eaton C22 Pushbutton, flat, momentary, 1 N/C, red, Cable (black) with non-terminated end, 4 pole, 3.5 m, Bezel: titanium

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
185617
EAN
4015081811113
Product Length/Depth
3560 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.122 kg
Certifications
VDE 0660
CSA
CE
UL
IEC/EN 60947-5-1
CSA Class No.: 321103
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
C22-D-R-K01-P65

Aktuator

Actuating force
5 N
Actuator color
Red
Actuator diameter
29.7 mm
Actuator function
Momentary
Spring-return
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Knob travel
5.7 mm

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - min
30 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Control circuit reliability
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
Force for positive opening - min
15 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Features & functions

Bezel color
Titanium
Bezel material
Plastic
Design
Flat
Classical
Electric connection type
Cable
Features
Positive opening
Fitted with:
Front ring
Inscription
Blank

Generelle oplysninger

Cable length
3.5 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with non-terminated end, 4 pole
Degree of protection
NEMA 12
IP67/IP69K
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
2 Nm, Threaded ring
Type
Pushbutton actuator

Eksportér produktspecifikation