Vidensøgning
Download dokument () af 20
We make what matters work*

186122
C22-WK3-K20-P5

Eaton Moeller® series C22 Changeover switch, With thumb-grip, momentary, 2 N/O, Cable (black) with M12A plug, 4 pole, 1 m, 3 positions, Bezel: titanium

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
186122
EAN
4015081816231
Product Length/Depth
1076 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.059 kg
Certifications
CE
IEC/EN 60947-5-1
UL
VDE 0660
CSA
CSA File No.: 165628
CSA Class No.: 321103
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL listed, CSA certified
Model Code
C22-WK3-K20-P5

Aktuator

Actuator color
Black
Actuator diameter
4.7 mm
Actuator function
Momentary
Spring-return
Actuator type
Toggle
Number of switch positions
3

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Features & functions

Bezel color
Titanium
Bezel material
Plastic
Design
With thumb-grip
M12A
Classical
Electric connection type
Other
Fitted with:
Front ring

Generelle oplysninger

Cable length
1 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with M12A plug, 4 pole
Degree of protection
IP66
IP65, rear
NEMA Other
Lifespan, mechanical
1,000,000 Operations (AC operated)
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
2000 Operations/h
Operating torque
0.3 Nm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching angle
40 °
Tightening torque
2 Nm, Threaded ring
1 Nm, Plug
Type
Selector switch actuator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.