Vidensøgning
Download dokument () af 20
We make what matters work*

186215

Eaton Moeller® series C22 Key-operated actuator, RMQ compact solution, maintained, 1 N/O, Cable (black) with M12A plug, 4 pole, 1 m, 2 positions, MS1, Bezel: titanium

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Key-operated actuator
Catalog Number
186215
EAN
4015081817160
Product Length/Depth
1097 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.08 kg
Certifications
IEC/EN 60947-5-1
CSA
CE
UL
VDE 0660
CSA File No.: 165628
CSA Class No.: 321103
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL listed, CSA certified
Catalog Notes
Not suitable for master key systems
Model Code
C22-WRS-MS1-K10-P5

Aktuator

Actuator color
Black
Actuator diameter
4.7 mm
Actuator function
Maintained
Key withdrawable in position 1
Switching function latching
Key withdrawable in position 0
Actuator type
Key
Number of switch positions
2

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kontakter

Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Features & functions

Bezel color
Titanium
Bezel material
Plastic
Design
M12A
Classical
Electric connection type
Other
Fitted with:
Front ring
Key code
MS1

Generelle oplysninger

Accessories
1 key included with supplied equipment.
Cable length
1 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with M12A plug, 4 pole
Degree of protection
IP66
IP65, rear
NEMA Other
Lifespan, mechanical
100,000 Operations
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
100 Operations/h
Operating torque
0.5 Nm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching angle
60 °
Tightening torque
2 Nm, Threaded ring
1 Nm, Plug
Type
Key-operated button

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.