Download dokument () af 20
We make what matters work*

186881
Modelkode: ZFS(ES)-P5

Eaton Moeller® series ZFS Clamp with label, For use with P5-…/EA/SVB, P5-…/V/SVB, 36 x 6 mm, Inscribed with standard text "Only open main switch when in 0 position", Language Spanish

General specifications

Product Name
Eaton Moeller® series ZFS Accessory Clamp with label
Catalog Number
186881
EAN
4015081819331
Product Length/Depth
88 mm
Product Height
6 mm
Product Width
36 mm
Product Weight
0.018 kg
Compliances
CE
Model Code
ZFS(ES)-P5

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C

Design verification

10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Features & Functions

Fitted with:
Insert label
Label mount
Functions
Add-on front plates
Inscription
" MAIN SWITCH - OPEN IN OFF-POSITION "
Language
Spanish

General information

Accessory/spare part type
Device labeling system
Type
Front plates
Used with
For mechanisms with padlocking feature
P5-.../EA/SVB and P5-.../V/SVB

Eksportér produktspecifikation