Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

187188
Modelkode: AFDD-15/2/B/001-OL

Arc Fault Detection Device, 2 poles, B15A-OL, 10mA, type AC. (AFDD-15/2/B/001-OL)

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187188
EAN
4015081822379
Product Length/Depth
80 mm
Product Height
73 mm
Product Width
52.5 mm
Product Weight
0.277 kg
Compliances
CE Marked
Certifications
CE
Model Code
AFDD-15/2/B/001-OL

Additional information

Additional equipment attached at delivery
Fire protection switch
Current limiting class
3
Types conform to
IEC/EN 61009
IEC/EN 62606

Delivery program

Application
Switchgear for residential and commercial applications
Basic function
Arc fault circuit interrupter
Fault current rating
0.01 A
Number of poles
Two-pole
Product application
Switchgear for residential and commercial applications
Product range
AFDD
Rated current
15 A
Rated current of product range
10-40 Ampere
Release characteristic
B
Sensitivity type
AC current sensitive
Type AC
Tripping characteristic
B
Type
AFDD+

Design verification as per IEC/EN 61439
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
Design verification as per IEC/EN 61439 - technical data

Equipment heat dissipation, current-dependent
9 W
Rated operational current for specified heat dissipation (In)
15 A

Technical Data - Electrical

Control voltage type auxiliary equipment
AC
Current test marks
As per inscription
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
AC
Lifespan, electrical
4000 operations
Pollution degree
2
Rated short-circuit breaking capacity
10 Kilo Ampere
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated switch current auxiliary device
0 A
Rated switching capacity (IEC/EN 61009)
10 kA
Rated voltage auxiliary device
230 V
Test circuit AC
170 - 264 Voltage AC
Tripping
Non-delayed
Voltage rating
230 V
Frequency
50 Hz

Technical Data - Mechanical

Built-in depth
67 mm
Built-in width
54 mm
Climatic proofing
IEC/EN 61009
Contact position indicator
red / green
Degree of protection
IP20
Degree of protection (built in)
IP40
Device height
80 mm
Frame
45 mm
Lifespan, mechanical
20000 operations
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Permissible Storage and Trans Temp. Max
60 °C
Terminal protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Terminals (top and bottom)
Twin-purpose
Thickness of busbar material
0.8 - 2 Square Millimeter
Width In Number Of Modular Spacings
3
Permissible Storage and Trans Temp. Min
-35 °C

Eksportér produktspecifikation

eCAD model

Installationsvejledning

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.