Vidensøgning
Download dokument () af 20
We make what matters work*

187221
Modelkode: AFDD-20/2/C/003

Eaton Moeller series xPole - AFDD+ Arc Fault Detection Device, 2 poles, C20A, 30mA, type AC

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187221
EAN
4015081822706
Product Length/Depth
80 mm
Product Height
73 mm
Product Width
52.5 mm
Product Weight
0.277 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
AFDD-20/2/C/003

Yderligere oplysninger

Additional equipment attached at delivery
Fire protection switch
Current limiting class
3
Types conform to
IEC/EN 61009
IEC/EN 62606

Leveringsprogram

Application
Switchgear for residential and commercial applications
Basic function
Arc fault circuit interrupter
Fault current rating
0.03 A
Number of poles
Two-pole
Number of poles (protected)
2
Number of poles (total)
2
Product application
Switchgear for residential and commercial applications
Product range
AFDD
Rated current
20 A
Rated current of product range
10-40 Ampere
Release characteristic
C
Sensitivity type
AC current sensitive
Type AC
Tripping characteristic
C
Type
AFDD+

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
8.5 W
Rated operational current for specified heat dissipation (In)
20 A

Technical data - electrical

Control voltage type auxiliary equipment
AC
Current test marks
As per inscription
Frequency rating
50 Hz
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
AC
Lifespan, electrical
4000 operations
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4
Rated short-circuit breaking capacity
10 Kilo Ampere
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated switching capacity (IEC/EN 61009)
10 kA
Rated voltage auxiliary device
230 V
Test circuit AC
170 - 264 Voltage AC
Tripping
Non-delayed
Voltage rating
230 V
Frequency
50 Hz

Technical data - mechanical

Built-in depth
67 mm
Built-in width
54 mm
Climatic proofing
IEC/EN 61009
Contact position indicator
red / green
Degree of protection
IP20
Degree of protection (built in)
IP40
Device height
80 mm
Frame
45 mm
Lifespan, mechanical
20000 operations
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Permissible Storage and Trans Temp. Max
60 °C
Terminal protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Terminals (top and bottom)
Twin-purpose
Thickness of busbar material
0.8 - 2 Square Millimeter
Width In Number Of Modular Spacings
3
Permissible Storage and Trans Temp. Min
-35 °C

Eksportér produktspecifikation