Vidensøgning
Download dokument () af 20
We make what matters work*

187453
Modelkode: PFIM-40/2/03-G/F

Eaton Moeller series xPole - PFIM Type F RCCB. Residual current circuit breaker (RCCB), 40A, 2p, 300mA, type G/F

General specifications

Product Name
Eaton Moeller series xPole - PFIM Type F RCCB
Catalog Number
187453
EAN
4015081825110
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
35 mm
Product Weight
0.187 kg
Compliances
RoHS conform
Certifications
IEC/EN 62423
IEC/EN 61008
ÖVE E 8601
Model Code
PFIM-40/2/03-G/F

Additional information

Accessories required
Z-HK 248432
Features
Additional equipment possible
Residual current circuit breaker
Fitted with:
Interlocking device
Functions
Short-time delayed tripping
Special features
  • Current test marks as per inscription
  • Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.5% for every 1 °C
  • Tripping signal contact for subsequent installation Z-NHK 248434
Used with
PFIM-F
Residual current circuit breakers
KLV-TC-2 276240 (Compact enclosure)
Z-FW/LP 248296 (Remote control and automatic switching device)
Z-RC/AK-2MU 285385 (sealing cover set)
Type G/F (ÖVE E 8601)

Delivery program

Amperage Rating
40 A
Application
  • Residual current circuit breaker for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Fault current rating
300 mA
Impulse withstand current
Surge-proof 5 kA
Number of poles
Two-pole
Rated short-circuit strength
10 kA with back-up fuse
Sensitivity type
Pulse-current sensitive - frequency composition (10 Hz, 50 Hz, 1000 Hz)
Tripping time
Short time-delayed
Type
  • PFIM-F
  • Residual current circuit breakers
  • Type G/F (ÖVE E 8601)

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
7.8 W
Rated operational current for specified heat dissipation (In)
40 A

Technical Data - Electrical

Admissible back-up fuse overload - max
25 A gG/gL
Frequency rating
50 Hz
Leakage current type
Other
Lifespan, electrical
4000 operations
Pollution degree
2
Rated fault current - max
0.3 A
Rated fault current - min
0.3 A
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
230 V
Rated residual making and breaking capacity
500 A
Rated short-time withstand current (Icw)
10 kA
Short-circuit rating
63 A (max. admissible back-up fuse)
Surge current capacity
3 kA
Test circuit range
196 V AC - 264 V AC
Voltage rating
230 V AC
Voltage rating (IEC/EN 60947-2)
230 V

Technical Data - Mechanical

Built-in depth
70.5 mm
Built-in width (number of units)
35 mm (2 SU)
Busbar material thickness
0.8 mm - 2 mm
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Contact position indicator color
Red / green
Degree of protection
IP20
IP20, IP40 with suitable enclosure
Frame
45 mm
Lifespan, mechanical
20000 operations
Mounting Method
DIN rail
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
Mounting position
As required
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Terminal capacity (cable)
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Terminal capacity (stranded cable)
16 mm² (2x)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Open mouthed/lift terminals
Tightening torque
2 Nm - 2.4 Nm
Width in number of modular spacings
2

Eksportér produktspecifikation