Eaton Moeller® series MBS PE-terminal for MBS-I2
| Product Name |
Eaton Moeller® series MBS Accessory Insulated enclosure
|
| Catalog Number |
187713
|
| EAN |
4015081853977
|
| Product Length/Depth |
42 mm
|
| Product Height |
15 mm
|
| Product Width |
12 mm
|
| Product Weight |
0.01 kg
|
| Compliances |
CE
|
| Model Code |
MBS-I2-PE
|
| Fitted with: |
Can be used only in conjunction with MBS-I2 mounting plate
|
| Accessory/spare part type |
Connection technique
|
| Type |
Protective conductor terminals
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
50 °C
|
| Stripping length (main cable) |
9 mm
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Not applicable.
|
| 10.12 Electromagnetic compatibility |
Not applicable.
|
| 10.13 Mechanical function |
Not applicable.
|