Vidensøgning
Download dokument () af 20
We make what matters work*

189803
Modelkode: NZM2/3-XA208-250AC/DC-PI

Eaton Moeller series NZM Shunt release for NZM2/3, 208-250AC/DC, Push-in terminals

General specifications

Product Name
Eaton Moeller series NZM Shunt release
Catalog Number
189803
EAN
4015081877980
Product Length/Depth
115 mm
Product Height
65 mm
Product Width
75 mm
Product Weight
0.08 kg
Compliances
UL/CSA
IEC
RoHS conform
Model Code
NZM2/3-XA208-250AC/DC-PI

Delivery program

Frame
NZM2/3
Special features
  • When the shunt release is live, contact with the circuit-breaker's main contacts on switching on is reliably prevented.
  • Shunt release modules cannot be installed simultaneously with early-make contact NZM…-XHIV, untervoltage release NZM…-XU…, or relais modules NZM...-X2A...
Suitable for
Motor safety switch
Off-load switch
Type
  • Accessory
  • Shunt release
Used with
NZM3(-4), N(S)3(-4)
NZM2(-4), N(S)2(-4)

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Electrical

Electric connection type
Screw connection
Rated control supply voltage
208 - 250 V AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
208 V
Voltage type
AC

Technical Data - Mechanical

Connection type
With push in terminal
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Special features
  • When the shunt release is live, contact with the circuit-breaker's main contacts on switching on is reliably prevented.
  • Shunt release modules cannot be installed simultaneously with early-make contact NZM…-XHIV, untervoltage release NZM…-XU…, or relais modules NZM...-X2A...

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.