Vidensøgning
Download dokument () af 20
We make what matters work*

189825
Modelkode: NZM2-XBSM

Eaton Moeller series NZM Interface module for NZM2 PXR20, connection for communication

General specifications

Product Name
Eaton Moeller series NZM electronic accessory
Catalog Number
189825
EAN
4015081878208
Product Length/Depth
76 mm
Product Height
65 mm
Product Width
68 mm
Product Weight
0.021 kg
Compliances
UL/CSA
IEC
RoHS conform
Model Code
NZM2-XBSM

Delivery program

Accessory/spare part type
Interface module
Communication and measuring function
Accessory
Frame
NZM2
Special features
  • For universal connection of optional circuit breaker functions.
  • Required for communication
  • The connection types depend on the design of the interface module.
  • Circuit breaker status detection (I, +, 0) for the electronic trip unit.
  • The switch's status can be communicated.
  • 24 V DC auxiliary power connection.
  • Connection for Communications Adapter Module (CAM).
  • Optional CAM available for various Fieldbus communication systems (Profibus DP, SmartWire-DT, Ethernet-based Fieldbus).
  • Connection to optional, internal Modbus RTU module.
  • Mechanical pass-through of the switch's status (I, O) for use by the remote operator.
Type
Interface module
Used with
NZM2(-4)-VX(MX)(PX)(PMX)…

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Electrical

Control voltage tolerance
+/- 20%
Current consumption - max
100 mA
Voltage rating
24 V DC

Technical Data - Mechanical

Connection type
Screw terminal (supply connection, rated control voltage)
Assembled CAM cable (Supply connection, Digital-input)
5-pin plug connector (CAM connection)
With bolt connection
Pre-wired cable to the Modbus module (internal COM connection)
With push in terminal
10-pin plug connector (internal COM connection)
Degree of protection
Installation in the switch
Special features
  • For universal connection of optional circuit breaker functions.
  • Required for communication
  • The connection types depend on the design of the interface module.
  • Circuit breaker status detection (I, +, 0) for the electronic trip unit.
  • The switch's status can be communicated.
  • 24 V DC auxiliary power connection.
  • Connection for Communications Adapter Module (CAM).
  • Optional CAM available for various Fieldbus communication systems (Profibus DP, SmartWire-DT, Ethernet-based Fieldbus).
  • Connection to optional, internal Modbus RTU module.
  • Mechanical pass-through of the switch's status (I, O) for use by the remote operator.
Strip length
5 mm (supply connection)

Technical Data - Mechanical - Terminals

Terminal capacity (solid cable)
0.2 mm² - 1.5 mm² (1x) at supply connection
Terminal capacity (stranded cable)
0.25 mm² - 0.75 mm² (1x) at supply connection (insulated ferrule according to DIN46224 / 4)
24 - 16 AWG (1x) at supply connection
0.25 mm² - 0.75 mm² (1x) at supply connection (uninsulated ferrule according to DIN46224 / 1)
0.2 mm² - 1.5 mm² (1x) at supply connection
Tightening torque
≤ 0.25 Nm
≥ 0.22 Nm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.