Eaton Systeem 55 LV systems Final Distribution Boards. Sealing element, BL
| Product Name |
Eaton Systeem 55 other accessory
|
| Catalog Number |
1909949
|
| EAN |
8711426209916
|
| Product Length/Depth |
167 mm
|
| Product Height |
10 mm
|
| Product Width |
52 mm
|
| Product Weight |
0.023 kg
|
| Compliances |
RoHS conform
|
| Model Code |
AFDBL
|
| Used with |
Connection combinations
Spare parts Accessories and fittings, according to NEN 3249 |
| Special features |
Accessories and fittings
Sealing piece for gate opening according to NEN 3249
Door opening 160 mm
Version: blind
|
| Type |
Connection combinations
Accessories and fittings, according to NEN 3249
|
| Accessory/spare part type |
Other
Accessory Spare part |
| Functions |
Spare part
Additional equipment |