Vidensøgning
Download dokument () af 20
We make what matters work*

191440
Modelkode: NZMN4-4-VX800/VAR

NZMN4-4-VX800/VAR. NZM4 PXR20 circuit breaker, 800A, 4p, variable, screw terminal

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
191440
EAN
4015081919529
Product Length/Depth
375 mm
Product Height
170 mm
Product Width
280 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Certifications
IEC
IEC/EN 60947
Model Code
NZMN4-4-VX800/VAR

Yderligere oplysninger

Functions
Systems, cable, selectivity and generator protection

Leveringsprogram

Amperage Rating
800 A
Application
Use in unearthed supply systems at 525 V
Circuit breaker frame type
NZM4
Features
Motor drive optional
Protection unit
Number of poles
Four-pole
Release system
Electronic release
Special features
  • LSI overload protection and delayed and non-delayed short-circuit protective device
  • R.m.s. value measurement and “thermal memory”
  • USB interface for configuration and test function with Power Xpert Protection Manager software
  • Optionally communication-capable with interface module and internal Modbus RTU module or CAM
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 800 A
Type
Circuit breaker

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent
106 W
Rated operational current for specified heat dissipation (In)
800 A

Technical data - electrical

Amperage Rating
800 A
Current rating of neutral conductor
0 - 60% - 100% of phase conductor
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
18 A
Instantaneous current setting (Ii) - min
2 A
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Lifespan, electrical
3000 operations at 415 V AC-1
20000 operations at 690 V AC-1
3000 operations at 400 V AC-1
Number of operations per hour - max
60
Overload current setting (Ir) - max
800 A
Overload current setting (Ir) - min
320 A
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
690 V AC
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
37 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
37 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
26 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
19 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
15 kA
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
110 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
110 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
77 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
55 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
40 kA
Rated short-time withstand current (t = 0.3 s)
12 kA
Rated short-time withstand current (t = 1 s)
12 kA
Short delay current setting (Isd) - max
10 A
Short delay current setting (Isd) - min
2 A
Short-circuit release delayed setting - max
8000 A
Short-circuit release delayed setting - min
640 A
Short-circuit release non-delayed setting - max
12000 A
Short-circuit release non-delayed setting - min
1600 A
Short-circuit total breaktime
< 25 ms (≦ 415 V); < 35 ms (> 415 V)
Utilization category
B (IEC/EN 60947-2)
Voltage rating
690 V - 690 V

Technical data - mechanical

Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Degree of protection
IP20
IP20 (basic degree of protection, in the operating controls area)
Degree of protection (IP), front side
IP40 (with insulating surround)
IP66 (with door coupling rotary handle)
Degree of protection (terminations)
IP00 (terminations, phase isolator and strip terminal)
IP10 (tunnel terminal)
Lifespan, mechanical
10000 operations
Mounting Method
Fixed
Built-in device fixed built-in technique
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Position of connection for main current circuit
Front side
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Shock resistance
15 g (half-sinusoidal shock 11 ms)
Special features
  • LSI overload protection and delayed and non-delayed short-circuit protective device
  • R.m.s. value measurement and “thermal memory”
  • USB interface for configuration and test function with Power Xpert Protection Manager software
  • Optionally communication-capable with interface module and internal Modbus RTU module or CAM
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 800 A

Technical data - mechanical - terminals

Optional terminals
Connection on rear. Strip terminal. Tunnel terminal
Standard terminals
Screw terminal
Terminal capacity (aluminum stranded conductor/cable)
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
Terminal capacity (control cable)
0.75 mm² - 1.5 mm² (2x)
0.75 mm² - 2.5 mm² (1x)
Terminal capacity (copper busbar)
Min. 25 mm x 5 mm at rear-side 1-hole module plate
Max. 50 mm x 10 mm (2x) direct at switch rear-side connection
50 mm x 10 mm (2x) at rear-side 2-hole module plate
M10 at rear-side screw connection
Max. 80 mm x 10 mm (2x) at rear-side width extension
Min. 60 mm x 10 mm at rear-side width extension
Max. 50 mm x 10 mm (2x) at rear-side 1-hole module plate
Min. 25 mm x 5 mm direct at switch rear-side connection
Terminal capacity (copper solid conductor/cable)
35 mm² - 185 mm² (4x) at rear-side 2-hole module plate
95 mm² - 185 mm² (2x) at rear-side 2-hole module plate
95 mm² - 240 mm² (6x) at rear-side width extension
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
95 mm² - 300 mm² (2x) at rear-side 1-hole module plate
300 mm² (4x) at rear-side width extension
120 mm² - 300 mm² (1x) at rear-side 1-hole module plate
Terminal capacity (copper stranded conductor/cable)
120 mm² - 185 mm² (1x) direct at switch rear-side connection
50 mm² - 185 mm² (4x) direct at switch rear-side connection
Terminal capacity (copper strip)
10 segments of 80 mm x 1 mm (2x) at rear-side width extension
Min. 5 segments of 25 mm x 1 mm at rear-side connection (punched)
Max. 10 segments of 32 mm x 1 mm (2x) at flat conductor terminal
Max. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
10 segments of 50 mm x 1 mm (2x) at 1-hole module plate
Min. 6 segments of 16 mm x 0.8 mm at flat conductor terminal

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.