Download dokument () af 20
We make what matters work*

199951
Modelkode: P1-40/SE1/SVB-SW/N

Eaton Moeller® series P1 Main switch, 40 A, surface mounting, 3 pole + N, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position, in steel enclosure

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199951
EAN
4015082952884
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
150 mm
Product Weight
1.725 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P1-40/SE1/SVB-SW/N

Actuator

Actuator color
Black
Actuator type
Door coupling rotary drive

Climatic environmental conditions

Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
3.5 W
Rated operational current for specified heat dissipation (In)
40 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
290 kA
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
130 kA
Rated operational current (Ie) at AC-21, 440 V
40 A
Rated operational current (Ie) at AC-23A, 230 V
40 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-23A, 690 V
20 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
30 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
30 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
17 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
11 kW
Rated operational power at AC-23A, 400 V, 50 Hz
22 kW
Rated operational power at AC-23A, 690 V, 50 Hz
18.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational power at AC-3, 415 V, 50 Hz
15 kW
Rated operational power at AC-3, 690 V, 50 Hz
15 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
40 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Features & Functions

Enclosure material
Steel
Features
Version as main switch
Version as maintenance-/service switch
Fitted with:
Black rotary handle and locking ring
Auxiliary contact
Functions
STOP function
Interlockable
Locking facility
Lockable in the 0 (Off) position
Number of poles
3+N

General information

Accessories
Auxiliary contact fitted by user.
Degree of protection
IP65
NEMA Other
Degree of protection (front side)
IP65
Lifespan, mechanical
300,000 Operations
Mounting method
Surface mounting
Mounting position
As required
Operating frequency
50 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Main switch
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Switching angle
90 °

Short-circuit rating

Rated conditional short-circuit current (Iq)
80 kA
Rated short-time withstand current (Icw)
0.64 kA
640 A, Contacts, 1 second
Short-circuit protection rating
50 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)

Terminal capacities

Screw size
M4, Terminal screw
Terminal capacity
1 x (1 - 4) mm², flexible with ferrules to DIN 46228
2 x (1 - 4) mm², flexible with ferrules to DIN 46228
1 x 10 mm² with fork terminal
2 x 10 mm² with fork terminal
Tightening torque
1.6 Nm, Screw terminals

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.