Vidensøgning
Download dokument () af 20
We make what matters work*

208300
Modelkode: DILM650-XCT

Eaton Moeller® series DILM Set of interrupter tubes, for DILM650 (complete)

Generelle specifikationer

Product Name
Eaton Moeller® series DILM set of vacuum interrupters
Catalog Number
208300
EAN
4015082083007
Product Length/Depth
196 mm
Product Height
296 mm
Product Width
250 mm
Product Weight
7.5 kg
Certifications
CE
Catalog Notes
  • !
  • Suitable for band terminal kit DILM820-XKB-S (208295).
Model Code
DILM650-XCT

Generelle oplysninger

Accessory/spare part type
Contact set

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.