Vidensøgning
Download dokument () af 20
We make what matters work*

268257
Modelkode: NZMN2-A200-S5-10

Eaton Moeller series Circuit breaker NZMN2, Thermo-magnetic, Three-pole, 200 A, 690 V AC, S5

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker thermo-magnetic
Catalog Number
268257
EAN
4015082682576
Product Length/Depth
149 mm
Product Height
184 mm
Product Width
105 mm
Product Weight
2.345 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947
IEC
Model Code
NZMN2-A200-S5-10

Additional information

Functions
System and cable protection

Delivery program

Amperage Rating
200 A
Application
690 V
Circuit breaker frame type
NZM2
Number of poles
Three-pole
Release system
Thermomagnetic release
Special features
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 200 A
Type
Circuit breaker

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent
48 W
Rated operational current for specified heat dissipation (In)
200 A

Technical data - electrical

Amperage Rating
200 A
Direction of incoming supply
As required
Handle type
Rocker lever
Isolation
500 V AC (between auxiliary contacts and main contacts)
300 V AC (between the auxiliary contacts)
Lifespan, electrical
10000 operations at 400 V AC-1
10000 operations at 415 V AC-1
6500 operations at 400 V AC-3
7500 operations at 690 V AC-1
5000 operations at 690 V AC-3
6500 operations at 415 V AC-3
Number of operations per hour - max
120
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
1000 V AC
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
85 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
35 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 500 V DC
7.5 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
25 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
5 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 750 V DC
7.5 kA
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
110 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
77 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
55 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
40 kA
Rated short-time withstand current (t = 0.3 s)
1.9 kA
Rated short-time withstand current (t = 1 s)
1.9 kA
Short-circuit total breaktime
< 10 ms
Utilization category
A (IEC/EN 60947-2)
Voltage rating
690 V AC

Technical data - mechanical

Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Degree of protection
IP20 (basic degree of protection, in the operating controls area)
IP20
Degree of protection (IP), front side
IP40 (with insulating surround)
IP66 (with door coupling rotary handle)
Degree of protection (terminations)
IP00 (terminations, phase isolator and strip terminal)
IP10 (tunnel terminal)
Lifespan, mechanical
20000 operations
Mounting Method
Fixed
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to VDE 0106 part 100
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Special features
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 200 A

Technical data - mechanical - terminals

Optional terminals
Box terminal. Connection on rear. Tunnel terminal
Standard terminals
Screw connection
Terminal capacity (aluminum solid conductor/cable)
16 mm² (1x) at tunnel terminal
Terminal capacity (aluminum stranded conductor/cable)
25 mm² - 185 mm² (1x) at tunnel terminal
Terminal capacity (control cable)
0.75 mm² - 2.5 mm² (1x)
0.75 mm² - 1.5 mm² (2x)
Terminal capacity (copper busbar)
M8 at rear-side screw connection
Min. 16 mm x 5 mm direct at switch rear-side connection
Max. 24 mm x 8 mm direct at switch rear-side connection
Terminal capacity (copper solid conductor/cable)
6 mm² - 16 mm² (2x) at box terminal
16 mm² (1x) at tunnel terminal
10 mm² - 16 mm² (1x) at box terminal
6 mm² - 16 mm² (2x) direct at switch rear-side connection
10 mm² - 16 mm² (1x) direct at switch rear-side connection
Terminal capacity (copper stranded conductor/cable)
25 mm² - 70 mm² (2x) direct at switch rear-side connection
25 mm² - 185 mm² (1x) at box terminal
25 mm² - 185 mm² (1x) at 1-hole tunnel terminal
25 mm² - 185 mm² (1x) direct at switch rear-side connection
25 mm² - 70 mm² (2x) at box terminal
Terminal capacity (copper strip)
Max. 10 segments of 16 mm x 0.8 mm at box terminal
Min. 2 segments of 9 mm x 0.8 mm at box terminal
Max. 8 segments of 15.5 mm x 0.8 mm (2x) at box terminal
Max. 10 segments of 24 mm x 0.8 mm at rear-side connection (punched)
Min. 2 segments of 16 mm x 0.8 mm at rear-side connection (punched)

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.