Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, black
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
271779
|
| EAN |
4015082717797
|
| Product Length/Depth |
250 mm
|
| Product Height |
165 mm
|
| Product Width |
165 mm
|
| Product Weight |
2.007 kg
|
| Compliances |
IEC
UL/CSA RoHS conform |
| Certifications |
UL489
UL (File No. E140305) CSA (File No. 22086) UL (Category Control Number DIHS) UL listed CSA-C22.2 No. 5-09 IEC60947 CSA certified CSA (Class No. 1437-01) CE marking |
| Model Code |
NZM4-XHB
|
| Features |
With black door coupling rotary handle
Lockable |
| Fitted with: |
Door coupling rotary handle with rotary drive
Black and yellow lightning symbol External warning plate/marking plate in German/English Extension shaft NZM...-XV4 extension shaft Padlock |
| Frame |
NZM4
|
| Special features |
|
| Suitable for |
Switch disconnector
Power circuit breaker |
| Type |
|
| Used with |
N(S)4(-4)
NZM4(-4) |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Cover/door type |
Door interlock can only be switched ON when the door is closed
Door interlock on OFF with max. 3 padlocks Door interlock not defeated in the locked OFF position. Door interlock can also be modified in I position After the door interlock is activated, must not be opened while on ON or TRIP. Must only be opened on OFF Door interlock can be modified such that it can be defeated from the outside using a screwdriver |
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
| Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
With door interlock Can also be modified in I position |
| Special features |
|