Vidensøgning
Download dokument () af 20
We make what matters work*

284473
Modelkode: NZM4-XKM2S-1600

Eaton Moeller series NZM - Molded Case Circuit Breaker. Module plate, 2-hole, vertical, 3p, 1600A

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
284473
EAN
4015082844738
Product Length/Depth
128 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
2.432 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
IEC60947
CSA-C22.2 No. 5-09
UL listed
CSA (File No. 22086)
UL (File No. E31593)
CSA certified
UL489
UL (Category Control Number DIHS)
CE marking
CSA (Class No. 1432-01)
Model Code
NZM4-XKM2S-1600

Leveringsprogram

Amperage Rating
≦ 1600 A
Frame
NZM4
Number of poles
Three-pole
Special features
Two holes
Suitable for
Copper cable lugs
Three-pole
Type
Module plate
Used with
NZM4, N(S)4

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical data - electrical

Amperage Rating
≦ 1600 A

Technical data - mechanical

Special features
Two holes

Technical data - mechanical - terminals

Terminal capacity (copper busbar)
50 mm x 10 mm (2x)
40 mm x 10 mm (2x)
Terminal capacity (copper strip)
10 segments of 40 mm x 1 mm (2x)
10 segments of 50 mm x 1 mm (2x)
Terminal capacity (flexible cable)
Max. 500 AWG/kcmil (2x)
95 mm² - 300 mm² (2x)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.