Vidensøgning
Download dokument () af 20
We make what matters work*

292195
Modelkode: NZM1-XHIVR

Eaton Moeller series NZM - Molded Case Circuit Breaker. Auxiliary contact, 2early N/O, operates as an early-make contact, connection right

General specifications

Product Name
Eaton Moeller series NZM auxiliary contact
Catalog Number
292195
EAN
4015082921958
Product Length/Depth
37 mm
Product Height
66 mm
Product Width
32 mm
Product Weight
0.038 kg
Compliances
RoHS conform
Certifications
UL (Category Control Number DIHS)
CSA-C22.2 No. 5-09
IEC60947
CSA (Class No. 1437-01)
UL (File No. E140305)
CE marking
UL listed
CSA certified
UL489
CSA (File No. 22086)
Model Code
NZM1-XHIVR

Delivery program

Special features
C300/R300 (auxiliary contacts, UL/CSA, pilot duty)
Used with
FAZ-B6 (max. miniature circuit breaker)

Technical Data - Electrical

Voltage rating at DC
220 VDC
Voltage rating at AC
500 V AC
Rated operational current
2.5 A at 240 V AC (UL/CSA)
1 A at 250 V DC (UL/CSA)
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Conventional thermal current Ith of auxiliary contacts
4 A
Fuse short-circuit protection - max
10 A gG/gL

Technical Data - Mechanical

Mounting Method
Other
Mounting Method
Other
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Connection type
Screw connection
Lamp holder
None
Special features
C300/R300 (auxiliary contacts, UL/CSA, pilot duty)

Technical Data - Mechanical - Terminals

Terminal capacity (solid/flexible conductor)
18 - 14 AWG (1x) at auxiliary contacts
0.75 mm² - 2.5 mm² (2x) at auxiliary contacts with ferrule
18 - 14 AWG (2x) at auxiliary contacts
0.75 mm² - 2.5 mm² (1x) at auxiliary contacts with ferrule

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Model
Integrable

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.