Download dokument () af 20

32NHG000B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 32A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
32NHG000B
EAN
5027590476799
UPC
051712625807
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
119.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
32 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specifications

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
No

Tilbehør

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.