Vidensøgning
Download dokument () af 20
We make what matters work*

A200035-17B

Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug contact, Up to 235A continuous, 1/0-2/0 AWG, Crimp, Brass, Female, Non-vulcanized, 600 Vac/dc

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug contact
Catalog Number
A200035-17B
UPC
662275102430
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
1/0-2/0 AWG
Amperage Rating
Up to 235A Continuous
Voltage rating
600 Vac/dc
Type
Non-vulcanized
Connection type
Crimp
Gender
Female
Contact material
Brass

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.