Vidensøgning
Download dokument () af 20
We make what matters work*

A200040-6

Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug insulator, Up to 545A continuous, 250-500 kcmil, White, Crimp or double set screw, Female, Rubber, Non-vulcanized or vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug insulator
Catalog Number
A200040-6
UPC
662275103192
Product Length/Depth
7.38 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
250-500 kcmil
Amperage Rating
Up to 545A Continuous
Voltage rating
600 Vac/dc
Material
Rubber
Type
Non-vulcanized or vulcanized
Connection type
Crimp or double set screw
Gender
Female
Color
White

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.