Vidensøgning
Download dokument () af 20
We make what matters work*

A200056-1

Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug insulator, Up to 545A continuous, 250-500 kcmil, Black, Crimp or double set screw, Male, Rubber, Non-vulcanized or vulcanized, 600 Vac/dc

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug insulator
Catalog Number
A200056-1
UPC
662275103284
Product Length/Depth
7 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
250-500 kcmil
Amperage Rating
Up to 545A Continuous
Voltage rating
600 Vac/dc
Material
Rubber
Type
Non-vulcanized or vulcanized
Connection type
Crimp or double set screw
Gender
Male
Color
Black

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.