Vidensøgning
Download dokument () af 20
We make what matters work*

A200074-19

Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug insulator, Up to 300A continuous, #2-2/0 AWG, Black, Crimp or double set screw, Male, Thermoplastic elastomer (TPE), Non-vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug insulator
Catalog Number
A200074-19
UPC
662275104205
Product Length/Depth
7.18 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
#2-2/0 AWG
Amperage Rating
Up to 300A Continuous
Voltage rating
600 Vac/dc
Material
Thermoplastic elastomer (TPE)
Type
Non-vulcanized
Connection type
Crimp or double set screw
Gender
Male
Color
Black

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.