Vidensøgning
Download dokument () af 20
We make what matters work*

EP-400207
Modelkode: DILM500-XSP/E(RAC500)-SOND735

DILM500-XSP/E(RAC500)-SOND735 - Y7-400207

General specifications

Product Name
Eaton Moeller® series DILM replacement coil
Catalog Number
EP-400207
EAN
4015082954352
Product Length/Depth
185 mm
Product Height
70 mm
Product Width
135 mm
Product Weight
1 kg
Certifications
CE
Model Code
DILM500-XSP/E(RAC500)-SOND735

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C

General information

Accessories
Individual coils
Product category
Accessories
Voltage type
AC/DC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - max
500 V
Rated control supply voltage (Us) at AC, 50 Hz - min
250 V
Rated control supply voltage (Us) at AC, 60 Hz - max
500 V
Rated control supply voltage (Us) at AC, 60 Hz - min
250 V
Rated control supply voltage (Us) at DC - max
700 V
Rated control supply voltage (Us) at DC - min
250 V

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.