Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401020
Modelkode: DILM500-XSP/E(RDC48)-SOND735

Eaton Moeller® series DILM replacement coil

Generelle specifikationer

Product Name
Eaton Moeller® series DILM replacement coil
Catalog Number
EP-401020
EAN
4015082964061
Product Length/Depth
185 mm
Product Height
70 mm
Product Width
135 mm
Product Weight
1 kg
Certifications
CE
UL
UL 508
UL Category Control No.: NLDX
CSA
CSA Class No.: 3211-04
CSA File No.: 012528
IEC/EN 60947-4-1
CSA-C22.2 No. 14-05
UL File No.: E29096
Model Code
DILM500-XSP/E(RDC48)-SOND735

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C

Generelle oplysninger

Product category
Accessories
Voltage type
DC

Magnetsystem

Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
24 V

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.