Eaton Moeller® series DILH phase isolator for DILH600 / DILH800
| Product Name |
Eaton Moeller® series DILH phase isolator
|
| Catalog Number |
EP-401406
|
| EAN |
4015082968892
|
| Product Length/Depth |
82 mm
|
| Product Height |
12 mm
|
| Product Width |
61 mm
|
| Product Weight |
0.012 kg
|
| Certifications |
CE
|
| Catalog Notes |
|
| Model Code |
DILH800-XKP
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| Accessory/spare part type |
Other
|
| Used with |
DILH600(-S)/22
DILH800(-S)/22 |