Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401745
Modelkode: EASY-BOX-E4-AC1-ENERGY

EASY-BOX-E4-AC1-ENERGY - EP-401745

General specifications

Product Name
Eaton Moeller® series EASY Starter kit
Catalog Number
EP-401745
EAN
4015082974077
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
255 mm
Product Weight
0.703 kg
Model Code
EASY-BOX-E4-AC1-ENERGY

Features & Functions

Fitted with:
Base device EASY-E4-AC-12RC1 (197215): 100-240 V AC/DC, 8 DI, 4 outputs (Relay 8 A)
Energy meter EMD3P-CT63 (EP-502639): 3P, DIN, ModBus-TCP, 63A
Patch cable RJ45
Flyer easyE4
License code for easySoft

General information

Type
Starter kit

Eksportér produktspecifikation

Installation videos

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.