Vidensøgning
Download dokument () af 20
We make what matters work*

EP-500741
Modelkode: LZM1-XFC*

LZM1-XFC* . Spare front cover LZM1 3P

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
EP-500741
Product Length/Depth
133 mm
Product Height
90 mm
Product Width
80 mm
Product Weight
0.024 kg
Compliances
RoHS conform
Model Code
LZM1-XFC*

Eksportér produktspecifikation