Vidensøgning
Download dokument () af 20
We make what matters work*

EP-500755
Modelkode: LZM3-4-XFC*

LZM3-4-XFC* . Spare front cover LZM3 4P

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
EP-500755
Product Length/Depth
233 mm
Product Height
170 mm
Product Width
128 mm
Product Weight
0.126 kg
Compliances
RoHS conform
Model Code
LZM3-4-XFC*

Eksportér produktspecifikation