Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501274
Modelkode: FRCDM-80/4/003-G/F

Eaton Moeller series xEffect - FRCdM Type AC, A, U, R RCCB, 80A, 4p, 30mA, Type G/F

General specifications

Product Name
Eaton Moeller series xEffect - FRCdM Type AC, A, U, R RCCB
Catalog Number
EP-501274
EAN
9010653039112
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.32 kg
Compliances
RoHS conform
Certifications
CE
Model Code
FRCDM-80/4/003-G/F

Yderligere oplysninger

Features
Additional equipment possible
Residual current circuit-breakers, digital
Selective protection
Fitted with:
Interlocking device
Functions
Short-time delayed tripping
Special features
As per inscription

Leveringsprogram

Amperage Rating
80 A
Application
xEffect - Switchgear for industrial and advanced commercial applications
Fault current rating
0.03 A
Number of poles
Four-pole
Rated short-circuit strength
10 kA
Tripping time
10 ms delayed
Short time-delayed
Type
Residual current circuit-breakers, Digital, Type G/F (ÖVE E 8601)

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
12.9 W
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
3.225 W
Rated operational current for specified heat dissipation (In)
80 A
Static heat dissipation, non-current-dependent
0 W

Technical data - electrical

Admissible back-up fuse
80 A gG/gL
Admissible back-up fuse overload - max
80 A gG/gL
Frequency rating
50 Hz
Leakage current type
F
Lifespan, electrical
4000 operations
Pollution degree
2
Rated fault current - min
30 mA
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
415 V
Rated residual making and breaking capacity
800 A
Rated short-time withstand current (Icw)
10 kA
Short-circuit rating
80 A (max. admissible back-up fuse)
Surge current capacity
3 kA
Voltage rating - max
264 VAC
Voltage rating - min
196 VAC
Voltage rating (IEC/EN 60947-2)
240 V AC / 415 V AC

Technical Data - electrical - dry auxiliary contact

Rated switching capacity (resistive load) of auxiliary contact at 240 V AC
0.25 A
Rated switching capacity (resistive load) of auxiliary contact at 30 V DC
2 A
Switching capacity of auxiliary contact - min
10 μA, 10 mV DC
Switching current of auxiliary contact - max
2 A
Switching duty with resistive load of auxiliary contact - max
60 W
Switching voltage at AC of auxiliary contact - max
240 V
Switching voltage at DC of auxiliary contact - max
220 V
Terminal capacity of auxiliary contact
0.25 mm² - 1.5 mm²

Technical data - mechanical

Built-in depth
80 mm
Built-in width (number of units)
70 mm (4 SU)
Busbar material thickness
0.8 mm - 2 mm
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Connectable conductor cross section (multi-wired) - max
35 mm²
Connectable conductor cross section (multi-wired) - min
10 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Contact position indicator color
Red / green
Degree of protection
IP20
IP20, IP40 with suitable enclosure
Frame
Standard front dimension: 45 mm
Lifespan, mechanical
20000 operations
Mounting Method
DIN rail
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
Mounting position
As required
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Status indication
White / blue
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Terminal capacity (stranded cable)
16 mm² (2x)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Tightening torque
2 Nm - 2.4 Nm
Width in number of modular spacings
4

Eksportér produktspecifikation