Download dokument () af 20

EP-502500
Modelkode: PSN-ICD-200/20-BL-XVTL

ProfiSNAP Internal Cable Duct, for compartment width 200mm, XVTL H20=1850mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502500
EAN
9010653074915
Product Length/Depth
85 mm
Product Height
1899 mm
Product Width
217.5 mm
Product Weight
16.2 kg
Compliances
RoHS conform
Certifications
CE
Model Code
PSN-ICD-200/20-BL-XVTL

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
200 mm
Material
Metal
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.