Vidensøgning
Download dokument () af 20
We make what matters work*

EP-502906
Modelkode: CS-1210/400-2D

CS-1210/400-2D . Wall enclosure with mounting plate, HxWxD=1200x1000x400mm, 2 doors, IP55

Generelle specifikationer

Product Name
Eaton xEffect CS enclosure double door
Catalog Number
EP-502906
EAN
9010653091066
Product Length/Depth
400 mm
Product Height
1200 mm
Product Width
1000 mm
Product Weight
91 kg
Certifications
CE
Model Code
CS-1210/400-2D

Yderligere oplysninger

Features
EMC-version
Pole fastening
Suitable for wall built-in
Fitted with:
Cover
Door
Mounting plate
RAL-number
7035
Suitable for
Metrical mounting

Leveringsprogram

Color
Grey

Technical data - mechanical

Installation type
Floor standing wall model
Material
Steel
Material quality
Other
Mounting method
Intermediate mounting
Wall mounting
Number of connector holes
0
Number of covers/doors
2
Number of locks
1
Permissible load of the door(s) according to IEC 62208 - max
400 N
Permissible load of the enclosure according to IEC 62208 - max
3900 N
Permissible load of the mounting plate according to IEC 62208 - max
3500 N
Surface finishing
Powder coating
Degree of protection
12
IK10
IP55

Verifikation af temperaturstigning i henhold til IEC 60890

Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
341.44 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.