Eaton ABP Filter Bag, ABP-1-T04E-10S, Size 04: Dia 4 x 15" L (100 x 380 mm), Polypropylene, 1.0 µm, High-Efficiency
| Product Name |
Eaton ABP Filter Bag
|
| Catalog Number |
F5843649
|
| Product Length/Depth |
380 mm
|
| Product Weight |
0.05 kg
|
| Compliances |
EC 1935/2004
EC 10/2011 FDA 21CFR177 |
| Certifications |
ISO 9001
Kosher Halal |
| Model Code |
ABP-1-T04E-10S
|
| Capacity type |
Standard
|
| Construction type |
Welded
|
| Cover layer material |
Spunbound polypropylene
|
| Filter material type |
Polypropylene
|
| Filter media type |
Meltblown
|
| Retention type |
High efficiency
|
| Ring type |
Polypropylene SENTINEL ring
|
| Filter bag size |
Size 04: Dia 4 x 15” L (100 x 380 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
1.0 µm
|
| Operating temperature - max |
90 °C
|
| Flow rate - max |
5 m³/h
|
| Filter area |
0.16 m²
|
| Packaging |
10 bags/box
|